Schneider-Electric
 
NSYZZ254VHD picture- web-product-data-sheet
NSYZZ254VHD
Thalassa PHD outdoor heavy duty - ventilated plinth H200 W500 D420 RAL7035 IP55
Schneider Electric
Characteristics
Main
Range Thalassa
Application Outdoor heavy duty
Accessory / separate part category Enclosure accessory
Product or component type Ventilated plinth
Application Multi-purpose
Nominal dimensions of the housing -
Device composition Fixing elements
2 front panel
2 side part
1 stainless steel anti-insect filter
Range compatibility Thalassa Thalassa PHD
Complementary
Fixing mode By screws - on side parts location
Colour Plinth: grey (RAL 7035)
Height 200 mm
Width 500 mm
Depth 420 mm
Environment
IP degree of protection IP55 conforming to IEC 60529 (completed plinth with grille and filter)
IK degree of protection IK10 conforming to IEC 62262
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.000 cm
Package 1 Width 43.000 cm
Package 1 Length 85.000 cm
Package 1 Weight 6.992 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 10
Package 2 Height 65.000 cm
Package 2 Width 100.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 84.420 kg
Offer Sustainability
SCIP Number 1341ad4e-77b9-40e3-bab0-32043fbc5959
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations