Schneider-Electric
 
OFSUASCZZEPMZZ picture- web-product-data-sheet
OFSUASCZZEPMZZ
EcoStruxure OPC UA Server Expert - 100 server licences
Schneider Electric
Characteristics
Main
Range of product Ecostruxure OPC UA Server Expert
Product or component type License
Format Download
Type of license Entity (100 stations)
Software version V2.0
Operating system requirement Windows 7
Windows 8
Windows 8.1
Windows 10
Windows Server 2012 R2
Windows Server 2016
User language English
Complementary
Kit composition OPC server software
OPC server simulator
Example of OPC client
Configuration software
Software designation OPC sever
Software function Data exchange
Range compatibility Modicon M340
Modicon M580
Modicon Momentum
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.2 cm
Package 1 Width 17.5 cm
Package 1 Length 25.0 cm
Package 1 Weight 55.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 2
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 378.0 g