This Application will be decommissioned as of January 7th 2025

OTB9ZZ61JP |
Schneider-Electric
 
OTB9ZZ61JP picture- web-product-data-sheet
OTB9ZZ61JP
passive commoning module - for grouping inter-module I/O commons
Telemecanique
Characteristics
Main
Range of product Advantys OTB
Product or component type Passive commoning module
Product specific application For grouping inter-module I/O commons
Electrical connection Removable screw terminal block
Complementary
Number of common point 2 insulated groups
Output voltage limits 19...30 V DC
215...240 V
Maximum current per output common 8 A
Current per channel 2 A
Net weight 0.1 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.5 cm
Package 1 Width 10.5 cm
Package 1 Length 13.0 cm
Package 1 Weight 148.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 18
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.179 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months