|
|
|
PA1LB80
main contact set CR1B - for contactors CR1BL, CR1BM, CR1BP, CR1BR
|
|
|
|
|
End of Commercialization FEB 09, 2022
|
|
|
|
|
Main
Range
|
TeSys
|
Product or component type
|
Main contact set
|
Product compatibility
|
CR1BM
CR1BP
CR1BL
CR1BR
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.5 cm
|
Package 1 Width
|
8 cm
|
Package 1 Length
|
11 cm
|
Package 1 Weight
|
486 g
|
Offer Sustainability
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|