Schneider-Electric
 
PCSP200D5IP54 picture- web-product-data-sheet
PCSP200D5IP54
Active harmonic filter - 200 A 380..480 V AC - IP54 enclosure
Characteristics
Main
Range of product AccuSine
Product name AccuSine PCS+
Product or component type Active harmonic filter
Complementary
Network type 3P
Network configuration 3 or 4 wires
Network rated voltage 380…480 V AC
Network frequency 50/60 Hz +/- 3 Hz auto sensing
Maximum permissible voltage 1.1 x Un
Neutral correction Not provided
RMS output current rating 200 A
Reactive power rating 166 kvar 480 V AC 50/60 Hz
Operating modes Mains current balancing
Harmonic cancellation
Power factor correction
Installation location Indoor
Enclosure mounting Floor-standing
Protection type Circuit breaker protection
Disconnect type Door-interlocked with rotary handle
Interrupt capacity 200 kA
Heat dissipation Rear plenum with forced ventilation for high heat flow
Electromagnetic compatibility Conducted EMC, class A conforming to EN 61000-6-4
Accessibility for operation Front
Location of connection Top or bottom
Environment
Enclosure degree of protection IP54
Environmental characteristic Operating: 3C2 conforming to IEC 60721-3-3
Operating: 3S2 conforming to IEC 60721-3-3
Storage: 3C3 conforming to IEC 60721-3-3
Storage: 3S3 conforming to IEC 60721-3-3
Operating altitude <= 1000 m 1 % per 100 m
Ambient air temperature for operation 0…40 °C
0…50 °C maximum with current derating of 2 % per °C
Relative humidity 0…95 %
PCBA protection Conformal coated
Standards EN 61000-6-4
CSA C22.2 No 60947-1-07
CSA C22.2 No 14
UL 508
EN 60439-1
UL 60947-1
Product certifications RCM
cULus
CE
ABS
Ambient air temperature for storage -20…60 °C
Net weight 362 kg
Height 2100 mm
Width 900 mm
Colour Light grey (RAL 7035)
Depth 600 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 230.000 cm
Package 1 Width 120.000 cm
Package 1 Length 90.000 cm
Package 1 Weight 480.000 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months