Schneider-Electric
 
PDL100MPIR picture- web-product-data-sheet
PDL100MPIR
Motion Sensor Module PDL - Passive Infrared - Indoor - LED indicator - 250 V
Characteristics
Main
Range of product PDL Sensors
Product or component type Sensor
Colour tint White
Black
Load type 750 W incandescent
100 W fluorescent
400 W halogen
100 W motor
Quantity per set Set of 10
Type of packing Carton
Complementary
Material PC (polycarbonate)
Surface finish Glossy
Matt
[In] rated current 3 A
Rated voltage 230…250 V AC 50 Hz
Network number of phases 1 phase
Mounting location Front of modular console
Installation direction Horizontal
Vertical
Width 23 mm
Height 23 mm
Environment
IP degree of protection IP55
Ambient air temperature for operation -10…50 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information