Schneider-Electric
PDL352MPIR- web-product-data-sheet
PDL352MPIR-TN
PDL Iconic, movement detector, PIR, 240 V, Translucent
Main
Range of product PDL Iconic
Product brand PDL
Product or component type Movement detector
Function of module Motion detection
Device application Lighting
Power circuit application
Sensor type PIR
Complementary
Provided equipment Carrier (plastic)
Finishing accessory
[Ue] rated operational voltage 220/240 V AC 50 Hz 25 °C
Power consumption in W 1 W at 240 V AC
Maximum load current 3 A for per output
Rated power in W 100 W LED lighting
750 W incandescent
100 W fluorescent
400 W LV halogen
100 W motor
Protection type Input surge protection for sensor
Electrical insulation class Double insulation
Type of setting Time adjustment: 20...900 s
Light intensity adjustment 10…2000 lux
Movement detection area 5 m
Detection angle 100° horizontal
82° vertical
Material Plastic
Device mounting Wall mounted
Mounting height 1.2 m
Type of installation Indoor installation
Environment
IP degree of protection IP20 (modular enclosure) conforming to IEC 60529
Ambient air temperature for operation -10…50 °C
Ambient air temperature for storage -20…60 °C
Relative humidity 5…90 % non-condensing
Standards AS/NZS 60669.2.1
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information