Schneider-Electric
PDL501J/50 picture- web-product-data-sheet
PDL501J/50
Single Connector, 40A, 50/Jar, 500VAC, Translucent, 3x6mm2 or 4x2.5mm2 cables
Main
Range of product PDL General Accessories
Product or component type Connection terminal
Colour tint Translucent
Quantity per set Set of 50
Type of packing Jar
Complementary
Material Polypropylene
[In] rated current 40 A
Rated voltage 500 V AC 50 Hz
Height 14 mm
Width 25 mm
Depth 23 mm
Connections - terminals 3 x 6 mm² screw terminals
Environment
Ambient air temperature for operation -10…40 °C
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope