Schneider-Electric
PDL539 picture- web-product-data-sheet
PDL539
Module Mounting Clip; White
Main
Range of product PDL General Accessories
Product or component type Mounting clip
Colour tint White
Quantity per set Set of 20
Type of packing Carton
Complementary
Material PC (polycarbonate)
Surface finish Glossy
Installation direction Vertical
Device mounting Surface
Height 49 mm
Width 28.5 mm
Fixing center 40 mm
Environment
Ambient air temperature for operation -10…40 °C
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile