Schneider-Electric
PDL681M20DYWH picture- web-product-data-sheet
PDL681M20DYWH
681M20DY WH MODULE DRYER
Main
Range of product 600 Series
Product or component type Switch
Control type Rocker
Complementary
Material PC (polycarbonate)
Colour tint White
Surface finish Gloss
Installation direction Horizontal
Vertical
Length 23 mm
Width 23 mm
Depth 26 mm
Rated current 20 A
16 AX
[Ue] rated operational voltage 250 V
Network type AC
Motor M-rating AS3133 M60
Network number of phases 1 phase
Number of gangs 1 gang
Number of poles 1
Mounting mode Front
Ambient air temperature for operation -10…40 °C
Cable cross section 2 x 2.5 mm²
4 x 1.5 mm²
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile