Schneider-Electric
PDL691RWH picture- web-product-data-sheet
PDL691RWH
Round Earth Single Vertical Switch Socket Outlet; 10A, White
Main
Range of product 600 Series
Product or component type Switched socket
Complementary
Control type Rocker
Material PC (polycarbonate)
Colour tint White
Surface finish Gloss
Installation direction Vertical
Width 118 mm
Height 74 mm
[Ue] rated operational voltage 250 V 50 Hz
Device mounting Surface
Number of gangs 1 gang
Fixing center 84 mm
Ambient air temperature for operation -10…40 °C
Cable cross section 3 x 2.5 mm²
Cut-out dimensions 50 mm
Quantity per set Set of 5
Type of packing Carton
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile