This Application will be decommissioned as of January 7th 2025

PKB002 |
Schneider-Electric
 
PKB002 picture- web-product-data-sheet
PKB002
PratiKa Unika - mounting box - 63 A - with knock-outs
Schneider Electric
Characteristics
Main
Product or component type Mounting box
Complementary
Enclosure mounting Wall mounted
Number of horizontal rows 0
[In] rated current 63 A
Type of rail DIN
Cable entry : with knock-outs
Enclosure material Housing: self-extinguishing polymer
Net weight 3 kg
Base dimension 103 x 225 mm
Width 103 mm
Height 250 mm
Depth 70 mm
Colour Housing: light grey (RAL 7035)
Environment
Standards EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 50102
Ambient air temperature for operation -25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.5 cm
Package 1 Width 14 cm
Package 1 Length 39 cm
Package 1 Weight 572 g
Unit Type of Package 2 S04
Number of Units in Package 2 6
Package 2 Height 30 cm
Package 2 Width 40 cm
Package 2 Length 60 cm
Package 2 Weight 3.968 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months