This Application will be decommissioned as of January 7th 2025

PKB63R535 |
Schneider-Electric
 
PKB63R535 picture- web-product-data-sheet
PKB63R535
Interlocked socket, Mureva PK, wall mounting, 63A, 3P+N+E, 400V, IP65
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Interlocked socket
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
[In] rated current 63 A
[Ue] rated operational voltage 380...415 V
Network frequency 50/60 Hz
Ground lug clockwise position 6 h
Protection type Fuse
Fuse type Cylindrical
Fuse size 10.3 x 38 mm
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: stainless steel
Screws: stainless steel
Connections - terminals Captive screws
Maximum cable cross section 35 mm²
Maximum cable outer diameter 25 mm
Cable entry Cable gland
Thread type Pg 21
Net weight 3 kg
Base dimension 140 x 430 mm
Height 430 mm
Width 140 mm
Depth 190 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 19.500 cm
Package 1 Width 21.200 cm
Package 1 Length 44.100 cm
Package 1 Weight 3.329 kg
Unit Type of Package 2 P12
Number of Units in Package 2 8
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 77.000 cm
Package 2 Weight 38632.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 373d859d-8e87-49ad-a2b5-5bcc357cb675
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 50
Minimum percentage of recycled plastic content 48
Contractual warranty
Warranty 18 months