This Application will be decommissioned as of January 7th 2025

PKB63T514 |
Schneider-Electric
PKB63T514 picture- web-product-data-sheet
PKB63T514
Unika interlocked socket - 63 A - 3P + E - 100...130 V AC - IP65 - panel
Schneider Electric
TODAY
DEC 27, 2024
End of Commercialization
JUN 30, 2022
Main
Range PratiKa
Product or component type Interlocked socket
Device short name Unika socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
[In] rated current 63 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Protection type Without protection
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: stainless steel
Screws: stainless steel
Connections - terminals Captive screws
Maximum cable cross section 35 mm²
Maximum cable outer diameter 25 mm
Net weight 3 kg
Base dimension 140 x 430 mm
Height 430 mm
Width 140 mm
Depth 116 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.7 cm
Package 1 Width 14 cm
Package 1 Length 43 cm
Package 1 Weight 2.41 kg
Contractual warranty
Warranty 18 months