This Application will be decommissioned as of January 7th 2025

PKF32F424 |
Schneider-Electric
 
PKF32F424 picture- web-product-data-sheet
PKF32F424
PratiKa socket - screw - angled - 32A - 3P + E - 200...250 V AC - panel
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Angled
[In] rated current 32 A
[Ue] rated operational voltage 200...250 V
Network frequency 50/60 Hz
Ground lug clockwise position 9 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: brass
Connections - terminals Captive screws
Cable cross section 2.5…10 mm²
Net weight 0.233 kg
Base dimension 90 x 100 mm
Height 100 mm
Width 90 mm
Depth 117 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.5 cm
Package 1 Width 9 cm
Package 1 Length 9.8 cm
Package 1 Weight 212 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 17 cm
Package 2 Width 26.3 cm
Package 2 Length 27 cm
Package 2 Weight 1.871 kg
Unit Type of Package 3 S03
Number of Units in Package 3 16
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.229 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months