This Application will be decommissioned as of January 7th 2025

PKF32F7C4 |
Schneider-Electric
 
PKF32F7C4 picture- web-product-data-sheet
PKF32F7C4
PratiKa socket - for container - angled - 32 A - 3P+E - 400..440 V AC - IP 67
Schneider Electric
Characteristics
Main
Range of product PratiKa
Product or component type Socket for container
Device short name PratiKa socket
Plug, socket category Low voltage
Industrial socket type Screw
Poles description 3P + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Panel-mounted
Plug, socket, control station shape Angled
[In] rated current 32 A
[Ue] rated operational voltage 400...440 V
Network frequency 50/60 Hz
Ground lug clockwise position 3 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: brass
Connections - terminals Screw terminal block
Cable cross section 2.5…10 mm²
Cable outer diameter 11.5…21 mm
Net weight 0.242 kg
Base dimension 90 x 100 mm
Height 100 mm
Width 95 mm
Depth 118 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards EN 60309-1
EN 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.1 cm
Package 1 Width 9.3 cm
Package 1 Length 9.9 cm
Package 1 Weight 264 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 20.8 cm
Package 2 Length 26.5 cm
Package 2 Weight 1.94 kg
Unit Type of Package 3 S03
Number of Units in Package 3 16
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 4.367 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months