This Application will be decommissioned as of January 7th 2025

PKF32M415 |
Schneider-Electric
 
PKF32M415 picture- web-product-data-sheet
PKF32M415
PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Wander socket
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Plug, socket, control station shape Straight
[In] rated current 32 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Sleeves: brass
Connections - terminals Captive screws
Cable cross section 2.5…10 mm²
Cable outer diameter 11.5…21 mm
Cable entry Fair lead
Cable gland
Thread type Pg 21
Net weight 0.3 kg
Height 106 mm
Width 106 mm
Depth 172 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-1
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17 cm
Package 1 Width 26.3 cm
Package 1 Length 27 cm
Package 1 Weight 250 g
Contractual warranty
Warranty 18 months