This Application will be decommissioned as of January 7th 2025

PKS51B |
Schneider-Electric
 
PKS51B picture- web-product-data-sheet
PKS51B
Socket outlet, Mureva PK, Schuko Panel, 50x50, Blue, IP54
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Socket-outlet
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard German
Complementary
[In] rated current 10 A
16 A
Network frequency 50/60 Hz
[Ue] rated operational voltage 250 V
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Springs: stainless steel
Cover type Lid
Device mounting Flush
Mounting mode Panel-mounted
Connections - terminals Captive screws
Location of conductor inlet Back
Net weight 0.05 kg
Base dimension 50 x 50 mm
Height 85 mm
Width 65 mm
Depth 45.2 mm
Colour Blue
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 5.1 cm
Package 1 Length 6.3 cm
Package 1 Weight 45 g
Unit Type of Package 2 BB1
Number of Units in Package 2 40
Package 2 Height 14.4 cm
Package 2 Width 19.2 cm
Package 2 Length 29 cm
Package 2 Weight 1.91 kg
Unit Type of Package 3 S03
Number of Units in Package 3 120
Package 3 Height 30 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 6.217 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 52b60409-d705-46c7-9ba3-cc3ef6e307da
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months