This Application will be decommissioned as of January 7th 2025

PKS52N |
Schneider-Electric
 
PKS52N picture- web-product-data-sheet
PKS52N
PratiKa socket - black - 2P + E - 10/16 A - 250 V - German - IP54 - flush - side
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Socket-outlet
Device short name PratiKa socket
Plug, socket category Low voltage
Poles description 2P + E
Network type AC
Outlet standard German
Complementary
[In] rated current 16 A
10 A
Network frequency 50/60 Hz
[Ue] rated operational voltage 250 V
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: stainless steel
Springs: stainless steel
Cover type Lid
Device mounting Flush
Mounting mode Panel-mounted
Connections - terminals Captive screws
Location of conductor inlet Side
Net weight 0.05 kg
Base dimension 50 x 50 mm
Height 85 mm
Width 65 mm
Depth 45.2 mm
Colour Black (RAL 7016)
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP54 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 5.1 cm
Package 1 Length 6.3 cm
Package 1 Weight 45.0 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months