Schneider-Electric
 
PKX32W415 picture- web-product-data-sheet
PKX32W415
PratiKa plug - angled - 32A - 3P + N + E - 100...130 V AC - IP44 - wall-mounted
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Plug
Device short name PratiKa plug
Plug, socket category Low voltage
Poles description 3P + N + E
Network type AC
Outlet standard Industrial
Complementary
Mounting mode Wall-mounted
Plug, socket, control station shape Angled
[In] rated current 32 A
[Ue] rated operational voltage 100...130 V
Network frequency 50/60 Hz
Ground lug clockwise position 4 h
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Pins: nickel plated brass
Screws: stainless steel
Connections - terminals Fast connection
Cable cross section 2.5…6 mm²
Cable outer diameter 21.5 mm
Thread type M25
Product weight 0.32 kg
Base dimension 120 x 90 mm
Height 152 mm
Width 90 mm
Depth 95 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP44 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 750 °C conforming to IEC 60695-2-11
Pollution degree 3
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.0 cm
Package 1 Width 9.5 cm
Package 1 Length 15.2 cm
Package 1 Weight 260.0 g
Contractual warranty
Warranty 18 months