Schneider-Electric
 
PKZ025 picture- web-product-data-sheet
PKZ025
PratiKa - cable gland - M25
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Cable gland
ISO thread M25
Complementary
Colour Grey (RAL 7035)
Environment
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Standards IEC 60309-2
IEC 60309-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 5.0 cm
Package 1 Length 6.0 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 10.0 cm
Package 2 Width 10.8 cm
Package 2 Length 16.2 cm
Package 2 Weight 310.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 100
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.587 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months