Schneider-Electric
 
PKZ100 picture- web-product-data-sheet
PKZ100
Surface Box Small, Mureva PK, 16/32A, 5P, IP67
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Back box
Device short name Mureva socket
Plug, socket category Low voltage
Poles description 5P
3P or 4P
Complementary
[In] rated current 16 A
32 A
Plug, socket material Housing: self-extinguishing engineering polymer
Contacts material Screw: stainless steel
Device mounting Surface
Mounting mode Panel-mounted
Net weight 0.33 kg
Base dimension 90 x 100 mm
Height 100 mm
Width 90 mm
Depth 89 mm
Colour Grey (RAL 7035)
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK09 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Relative humidity 50 % at 40 °C
70 % at 30 °C
90 % at 20 °C
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.7 cm
Package 1 Width 10.0 cm
Package 1 Length 16.1 cm
Package 1 Weight 330.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.78 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 78fb8795-a40d-47b1-874c-18ea0cf17d72
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 4
Contractual warranty
Warranty 18 months