Schneider-Electric
 
PKZA201 picture- web-product-data-sheet
PKZA201
PratiKa system adapter - 1 socket - Italy - 16 A - 2P+E - 220V 50/60Hz
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type System adapter
Poles description 2P + E
Outlet standard Italian
Complementary
[In] rated current 16 A
Socket number 1
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: nickel plated brass
Net weight 0.15 kg
Voltage colour Blue
Environment
Standards EN 50250
IEC 60309-1
IEC 60309-2
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.6 cm
Package 1 Width 6.1 cm
Package 1 Length 11.3 cm
Package 1 Weight 150.0 g
Offer Sustainability
SCIP Number 9fa69bec-e066-4cd2-8f1e-d86be4a4c141
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months