Schneider-Electric
 
PKZA204 picture- web-product-data-sheet
PKZA204
System adapter, Mureva PK, 1 socket, 16A, 2P+E, 220V, IP20
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type System adapter
Poles description 2P + E
Outlet standard French
Complementary
[In] rated current 16 A
Socket number 1
Plug, socket material Housing: self-extinguishing polymer
Contacts material Pins: nickel plated brass
Net weight 0.16 kg
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
EN 50250
IP degree of protection IP20 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.600 cm
Package 1 Width 6.100 cm
Package 1 Length 11.300 cm
Package 1 Weight 154.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.500 cm
Package 2 Width 26.000 cm
Package 2 Length 27.000 cm
Package 2 Weight 1.740 kg
Unit Type of Package 3 S03
Number of Units in Package 3 40
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 7.447 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 6
Contractual warranty
Warranty 18 months