This Application will be decommissioned as of January 7th 2025

PKZM703 |
Schneider-Electric
 
PKZM703 picture- web-product-data-sheet
PKZM703
Multiple adapter, Mureva PK, 2x16A, 220V, 2P+E, IP67
Schneider Electric
Characteristics
Main
Range Mureva
Product or component type Multiple adapter
Accessory / separate part category Adaptation accessory
Poles description 2P + E
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 220 V
Socket number 2 ( 16 A )
Contacts material Pins: nickel plated brass
Sleeves: brass
Plug, socket material Housing: self-extinguishing polymer
Net weight 0.44 kg
Height 160 mm
Width 233 mm
Colour Grey (RAL 7035)
Voltage colour Blue
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 16.0 cm
Package 1 Length 23.3 cm
Package 1 Weight 461.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 13
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.48 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 89350e0d-a4ac-4516-bf86-fdaed8a227fc
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 9
Contractual warranty
Warranty 18 months