Schneider-Electric
 
PKZM706 picture- web-product-data-sheet
PKZM706
PratiKa multiple adapter - 2 industrial sockets - 16 A - 3P+E - 380V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Multiple adapter
Accessory / separate part category Adaptation accessory
Poles description 3P + E
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 380 V
Socket number 2 ( 16 A )
Contacts material Pins: nickel plated brass
Sleeves: brass
Plug, socket material Housing: self-extinguishing polymer
Net weight 0.53 kg
Height 171 mm
Width 244 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Ambient air temperature for operation -25…40 °C
35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.0 cm
Package 1 Width 17.1 cm
Package 1 Length 24.4 cm
Package 1 Weight 530.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.787 kg
Offer Sustainability
SCIP Number 9fa69bec-e066-4cd2-8f1e-d86be4a4c141
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months