Schneider-Electric
 
PKZM707 picture- web-product-data-sheet
PKZM707
PratiKa multiple adapter - 3 industrial sockets - 16 A - 2P+E - 110V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Multiple adapter
Accessory / separate part category Adaptation accessory
Poles description 2P + E
Complementary
[In] rated current 16 A
[Ue] rated operational voltage 110 V
Socket number 3 ( 16 A )
Contacts material Pins: nickel plated brass
Sleeves: brass
Plug, socket material Housing: self-extinguishing polymer
Net weight 0.6 kg
Height 222 mm
Width 233 mm
Colour Grey (RAL 7035)
Voltage colour Yellow
Environment
Standards IEC 60309-2
IEC 60309-1
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Ambient air temperature for operation -25…40 °C
35 °C ( 86400 s )
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.2 cm
Package 1 Width 22.2 cm
Package 1 Length 23.3 cm
Package 1 Weight 600 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months