Schneider-Electric
 
PKZM713 picture- web-product-data-sheet
PKZM713
PratiKa multiple adapter - 3 industrial sockets - 32 A - 3P+N+E - 380V AC - IP67
Schneider Electric
Characteristics
Main
Range PratiKa
Product or component type Multiple adapter
Accessory / separate part category Adaptation accessory
Poles description 3P + N + E
Complementary
[In] rated current 32 A
[Ue] rated operational voltage 380 V
Socket number 1 ( 32 A )
2 ( 16 A )
Contacts material Pins: nickel plated brass
Sleeves: brass
Plug, socket material Housing: self-extinguishing polymer
Net weight 0.936 kg
Height 251 mm
Width 274 mm
Colour Grey (RAL 7035)
Voltage colour Red
Environment
Standards IEC 60309-1
IEC 60309-2
IP degree of protection IP67 conforming to IEC 60529
IK degree of protection IK08 conforming to EN 62262
Fire resistance 850 °C conforming to IEC 60695-2-11
Ambient air temperature for operation 35 °C ( 86400 s )
-25…40 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.1 cm
Package 1 Width 25.1 cm
Package 1 Length 27.4 cm
Package 1 Weight 936.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 5
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.167 kg
Offer Sustainability
SCIP Number 9fa69bec-e066-4cd2-8f1e-d86be4a4c141
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months