|
|
|
PM850MG
power meter PM850 - with display - WFC - 800 kB logging
|
|
|
|
|
End of Commercialization DEC 31, 2016
|
|
|
|
|
Main
Range of product
|
PowerLogic PM800
|
Device short name
|
PM850
|
Product or component type
|
Power meter
|
Complementary
Power quality analysis
|
Up to the 63rd harmonic
|
Type of measurement
|
Current
Voltage
Frequency
Power factor total
Apparent power total
Active power total
Reactive power total
Apparent power per phase
Active power per phase
Reactive power per phase
Energy
Power factor per phase
|
Supply voltage
|
125...250 V DC
115...415 V AC 45...67 Hz
115...415 V AC 350...450 Hz
|
Network frequency
|
45...67 Hz
350...450 Hz
|
Maximum power consumption in VA
|
15 VA
|
Display type
|
Backlit LCD
|
Display resolution
|
6 lines
|
Sampling rate
|
128 samples/cycle
|
Measurement current
|
1 A
5 A
|
Input type
|
Current 0.005...10 A (impedance <= 0.1 Ohm)
|
Measurement voltage
|
0…600 V AC phase to phase
0…347 V AC phase to neutral
|
Number of inputs
|
1 digital 0...5 mA 24...125 V AC/DC
|
Measurement accuracy
|
Current 0.5 % 0.5...10 A
Voltage 0.2 % 10...227 V
Energy 0.2 %
Frequency 0.01 Hz
Power factor 0.002
Power 0.2 %
|
Accuracy class
|
Class 2 reactive energy conforming to IEC 62053-23
Class 0.5S active energy conforming to IEC 62053-22
Class 0.2 active energy conforming to ANSI C12.20
|
Number of outputs
|
1 digital (static)
|
Communication port protocol
|
Modbus 38.4 kbauds
|
Communication port support
|
RS485
|
Data recording
|
GPS synchronisation
Time stamping
Min/max of instantaneous values
Alarms
Event logs
Trending/forecasting
4 data logs
|
Memory capacity
|
800 kB
|
Environment
Electromagnetic compatibility
|
Immunity to impulse waves: , conforming to IEC 61000-4-12
Limits for harmonic current emissions: , conforming to IEC 61000-3-2
Conducted and radiated emissions: , conforming to EN 55011 class A
Electrostatic discharge immunity test: , class III, conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields: , class III, conforming to IEC 61000-4-3
Electrical fast transient/burst immunity test: , class III, conforming to IEC 61000-4-4
1.2/50 µs shock waves immunity test: , class III, conforming to IEC 61000-4-5
Conducted RF disturbances: , class III, conforming to IEC 61000-4-6
Immunity to impulse waves: , class III, conforming to IEC 61000-4-8
Immunity to microbreaks and voltage drops: , class III, conforming to IEC 61000-4-11
Limitation of voltage changes, voltage fluctuations and flicker in low-voltage: , conforming to IEC 61000-3-3
|
Mounting mode
|
Flush-mounted
|
Mounting support
|
Panel
|
Type of installation
|
Indoor installation
|
Overvoltage category
|
III
|
IP degree of protection
|
IP30 back: conforming to IEC 60529
IP52 front face: conforming to IEC 60529
|
Relative humidity
|
90 % at 40 °C
|
Pollution degree
|
2
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
0...3000 m
|
Standards
|
IEC 61010-1
CSA C22.2 No 14
UL 508
|
Product certifications
|
CE
cULus
|
Width
|
96 mm
|
Depth
|
Meter : 70 mm
|
Height
|
96 mm
|
Net weight
|
0.6 kg
|
Offer Sustainability
Contractual warranty
|
|