This Application will be decommissioned as of January 7th 2025

PMXNOW0300 |
Schneider-Electric
 
PMXNOW0300 picture- web-product-data-sheet
PMXNOW0300
Wireless access point/client, Modicon M340 automation platform, WiFi Point, 3 ports Ethernet bridge, WDS repeater
Schneider Electric
Characteristics
Main
Range of product Modicon M340 automation platform
Product or component type Wireless access point/client
Complementary
Communication network type Ethernet
Wi-Fi 30
Communication port protocol Ethernet IP/Modbus TCP
Number of channels 13 conforming to IEEE 802.11b/g
8 conforming to IEEE 802.11a
11 conforming to IEEE 802.11h
Transmission frequency 5.4 GHz
2.4 GHz
5 GHz
Encryption protocol WEP
WPA-PSK
WPA2-PSK
RADIUS conforming to IEEE 802.11x
MAC addresses filtering
SSID broadcast control
Ethernet service Web browser
SNMP agent
Function available Super AG
Transmission power control
AD-HOC
RF level
LED display of operating modes
Bridge router
Hot swap
Rapid roaming
Repeater (WDS)
Transmission rate <= 108 Mbps
Modulation Technique DSSS/OFDM
Receiver sensitivity - 92 dBm conforming to IEEE 802.11a/g
- 95 dBm conforming to IEEE 802.11b
Port Ethernet 10/100BASE-TX 3 RJ45
Electrical connection 1 connector RP-SMA antenna 2 dBi
Maximum sensing distance 300 m open environment
[Us] rated supply voltage 24 V DC
Power consumption in W 3.5 W
Environment
Ambient air temperature for operation -20…70 °C
Ambient air temperature for storage -40…80 °C
Relative humidity 5…95 % without condensation
Width 32 mm
Height 104 mm
Depth 97 mm
Net weight 0.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.7 cm
Package 1 Width 18.1 cm
Package 1 Length 22.4 cm
Package 1 Weight 450.0 g
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds which is known to the State of California to cause Carcinogen & Reproductive harm. For more information go to www.p65warnings.ca.gov
Contractual warranty
Warranty 18 months