Schneider-Electric
 
PN1GB80 picture- web-product-data-sheet
PN1GB80
contact set - TeSys B - 1 pole - for CV1BG
Important message Important message: 
This product is no longer commercialized by Schneider Electric. As per 14 January 2022, the commercialization is managed by Lenoir Elec. Please follow the link https://www.lenoir-elec.com/ for more details.
Schneider Electric
Characteristics
Main
Range TeSys
Range compatibility TeSys TeSys B CV1B contactor
Product or component type Main contact set
Device application Motor
Product compatibility CV1BG
Poles description 1P
Complementary
Net weight 0.06 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 3 cm
Package 1 Length 5.5 cm
Package 1 Weight 76 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov