Schneider-Electric
 
PRA06218 picture- web-product-data-sheet
PRA06218
Pragma interface - for surface enclosure - 2 x 13 or 18 modules - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Enclosure
Enclosure type Interface
Width Outside: 200 mm
Height 450 mm
Depth 115 mm
Nb of 18 mm modules per row 13
18
Nb of horizontal rows 2
Electrical insulation class Double insulation
Class II
Provided equipment 1 x identification label
1 x plain plate per row
1 x front face and back connection
Type of door Without
Complementary
Enclosure mounting Surface
9 mm pitches 26
36
Total number of 18 mm modules 14
Number of plates 3 for plain plate
[In] rated current 63 A
90 A
[Ui] rated insulation voltage 400 V
Type of rail Without
Mounting plate description Without mounting plate
Cable entry Cable or tube
Trunking
Removable plates
Cut-out plates
Enclosure material Back part: technoplastic
Front face: technoplastic
Colour Enclosure: white (RAL 9016)
Front face: grey (RAL 7004)
Market segment Residential
Small commercial
Embedding depth 0 mm
Internal depth 95 mm
Environment
Fire resistance Back part: 750 °C
Front face: 750 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.500 cm
Package 1 Width 22.000 cm
Package 1 Length 46.000 cm
Package 1 Weight 1.700 kg
Unit Type of Package 2 P12
Number of Units in Package 2 57
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 108.900 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months