Schneider-Electric
 
PRA07318 picture- web-product-data-sheet
PRA07318
Pragma plain door - for interface - 3 row
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Door
Accessory / separate part category Enclosure accessories
Market segment Residential
Small commercial
Complementary
Enclosure mounting Surface
Type of front cover Plain
Door opening side Right or left
Number of horizontal rows 3
Installation description Surface mounting
Enclosure material Technoplastic
Width 200 mm
Height 600 mm
Depth 28 mm
Colour White (RAL 9016)
Environment
Fire resistance 750 °C
IP degree of protection IP40
IK degree of protection IK09
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 22.000 cm
Package 1 Length 61.000 cm
Package 1 Weight 600.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 113
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 79.800 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months