This Application will be decommissioned as of January 7th 2025

PRA15113 |
Schneider-Electric
 
PRA15113 picture- web-product-data-sheet
PRA15113
Pragma transparent door - for enclosure - 1 x 13 modules
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Door
Accessory / separate part category Enclosure accessories
Complementary
Enclosure mounting Surface
Flush
Key number Number to be stated
Type of front cover Transparent
Door opening side Right or left
Number of horizontal rows 1
9 mm pitches 26
Number of 18 mm modules per row 13
Total number of 18 mm modules 13
Installation description Surface mounting
Flush mounting
Enclosure material Technoplastic
Width 336 mm
Height 300 mm
Depth 20 mm
Colour Colourless
Environment
Fire resistance 750 °C
IP degree of protection IP40
IK degree of protection IK09
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 41.500 cm
Package 1 Length 37.000 cm
Package 1 Weight 650.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 114
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 100.464 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 4
Contractual warranty
Warranty 18 months