Schneider-Electric
 
PRA15124 picture- web-product-data-sheet
PRA15124
Pragma transparent door - for enclosure - 1 x 24 modules
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Door
Accessory / separate part category Enclosure accessories
Market segment Small commercial
Residential
Complementary
Enclosure mounting Flush
Surface
Key number Number to be stated
Type of front cover Transparent
Door opening side Right or left
Number of horizontal rows 1
9 mm pitches 48
Number of 18 mm modules per row 24
Total number of 18 mm modules 24
Installation description Surface mounting
Flush mounting
Enclosure material Glass
Metal
Width 550 mm
Height 300 mm
Depth 20 mm
Colour Colourless
Environment
Fire resistance 750 °C
IP degree of protection IP40
IK degree of protection IK09
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.000 cm
Package 1 Width 65.000 cm
Package 1 Length 39.000 cm
Package 1 Weight 3.700 kg
Unit Type of Package 2 P12
Number of Units in Package 2 43
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 171.100 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 21
Contractual warranty
Warranty 18 months