Schneider-Electric
 
PRA16118 picture- web-product-data-sheet
PRA16118
Pragma plain door - for enclosure - 1 x 18 modules
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Door
Accessory / separate part categor Enclosure accessories
Complementary
Enclosure mounting Flush
Surface
Key number Number to be stated
Type of front cover Plain
Door opening side Right or left
Number of horizontal rows 1
9 mm pitches 36
Number of 18 mm modules per row 18
Total number of 18 mm modules 18
Installation description Surface mounting
Flush mounting
Enclosure material Technoplastic
Width 426 mm
Height 300 mm
Depth 20 mm
Colour White (RAL 9016)
Environment
Fire resistance 750 °C
IP degree of protection IP40
IK degree of protection IK09
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 51.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 700.000 g
Unit Type of Package 2 P12
Number of Units in Package 2 98
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 80.600 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Contractual warranty
Warranty 18 months