This Application will be decommissioned as of January 7th 2025

PRA16218 |
Schneider-Electric
 
PRA16218 picture- web-product-data-sheet
PRA16218
Pragma plain door - for enclosure - 2 x 18 modules
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Door
Accessory / separate part category Enclosure accessories
Complementary
Enclosure mounting Flush
Surface
Key number Number to be stated
Type of front cover Plain
Door opening side Right or left
Number of horizontal rows 2
9 mm pitches 36
Number of 18 mm modules per row 18
Total number of 18 mm modules 36
Installation description Surface mounting
Flush mounting
Enclosure material Technoplastic
Width 426 mm
Height 450 mm
Depth 20 mm
Colour White (RAL 9016)
Environment
Fire resistance 750 °C
IP degree of protection IP40
IK degree of protection IK09
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 45.600 cm
Package 1 Length 44.700 cm
Package 1 Weight 1.024 kg
Unit Type of Package 2 P12
Number of Units in Package 2 62
Package 2 Height 117.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 83.548 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 6
Contractual warranty
Warranty 18 months