This Application will be decommissioned as of January 7th 2025

PRA20113 |
Schneider-Electric
 
PRA20113 picture- web-product-data-sheet
PRA20113
Pragma surface enclosure - IP30 - 1 x 13 modules - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Enclosure
Enclosure type Distribution enclosure
Width Outside: 336 mm
Height 300 mm
Depth 123 mm
Nb of 18 mm modules per row 13
Nb of horizontal rows 1
Electrical insulation class Class II
Double insulation
Provided equipment 2 x terminal block
1 x identification label
1 x marking kit
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Surface
9 mm pitches 26
Total number of 18 mm modules 13
Power dissipation in W 22 W
[In] rated current 63 A
[Ui] rated insulation voltage 400 V
Type of rail DIN
Mounting plate description Without mounting plate
Cable entry Cable or tube
Removable plates
Trunking
Cut-out plates
Number of terminal blocks 1 earth (Quick) with 14 outgoers
1 neutral (Quick) with 14 outgoers
Distribution block outgoers 3 x 25 mm² for earth
11 x 4 mm² for earth
3 x 25 mm² for neutral
11 x 4 mm² for neutral
Enclosure material Back part: technoplastic
Front face: technoplastic
Colour Enclosure: white (RAL 9016)
Front face: grey (RAL 7004)
Targeted country Baltic
Czech republic
Greece
Finland
Sweden
Russia
Hungary
Embedding depth 0 mm
Internal depth 95 mm
Environment
Fire resistance Back part: 650 °C
Front face: 650 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.500 cm
Package 1 Width 42.000 cm
Package 1 Length 38.000 cm
Package 1 Weight 2.200 kg
Unit Type of Package 2 P12
Number of Units in Package 2 42
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 104.400 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 12
Contractual warranty
Warranty 18 months