Schneider-Electric
 
PRA20424 picture- web-product-data-sheet
PRA20424
Pragma surface enclosure - IP30 - 4 x 24 modules - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Enclosure
Enclosure type Distribution enclosure
Width Outside: 550 mm
Height 750 mm
Depth 148 mm
Nb of 18 mm modules per row 24
Nb of horizontal rows 4
Electrical insulation class Double insulation
Class II
Provided equipment 2 x terminal block
1 x identification label
1 x marking kit
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Surface
9 mm pitches 48
Total number of 18 mm modules 96
Power dissipation in W 87 W
[In] rated current 160 A
[Ui] rated insulation voltage 400 V
Type of rail Multifix
Mounting plate description Without mounting plate
Cable entry Cut-out plates
Removable plates
Trunking
Cable or tube
Number of terminal blocks 1 earth (Quick) with 32 outgoers
1 neutral (Quick) with 35 outgoers
Distribution block outgoers 1 x 50 mm² for earth
3 x 25 mm² for earth
28 x 6 mm² for earth
1 x 50 mm² for neutral
28 x 6 mm² for neutral
6 x 25 mm² for neutral
Enclosure material Back part: technoplastic
Front face: technoplastic
Back part: metal
Front face: metal
Colour Enclosure: white (RAL 9016)
Front face: grey (RAL 7004)
Market segment Small commercial
Residential
Targeted country Czech republic
Russia
Finland
Greece
Hungary
Sweden
Baltic
Embedding depth 0 mm
Internal depth 120 mm
Environment
Fire resistance Back part: 650 °C
Front face: 650 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.500 cm
Package 1 Width 64.000 cm
Package 1 Length 84.000 cm
Package 1 Weight 12.641 kg
Unit Type of Package 2 P12
Number of Units in Package 2 9
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 125.769 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 71
Contractual warranty
Warranty 18 months