Schneider-Electric
 
PRA25418 picture- web-product-data-sheet
PRA25418
Pragma flush enclosure - IP40 - 4 x 18 modules - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Enclosure
Enclosure type Distribution enclosure
Width Wall: 456 mm
Outside: 486 mm
Height Wall: 780 mm
Outside: 810 mm
Depth Wall : 86 mm
Outside : 23 mm
Nb of 18 mm modules per row 18
Nb of horizontal rows 4
Electrical insulation class Class II
Double insulation
Provided equipment 2 x terminal block
1 x identification label
1 x marking kit
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Flush
9 mm pitches 36
Total number of 18 mm modules 72
Power dissipation in W 100 W
[In] rated current 125 A
[Ui] rated insulation voltage 400 V
Type of rail DIN
Mounting plate description Without mounting plate
Cable entry Side pre-cutouts
Removable plates
Cable or tube
Number of terminal blocks 1 earth (Quick) with 29 outgoers
1 neutral (Quick) with 29 outgoers
Distribution block outgoers 4 x 25 mm² for earth
25 x 4 mm² for earth
4 x 25 mm² for neutral
25 x 4 mm² for neutral
Enclosure material Back part: technoplastic
Front face: technoplastic
Colour Enclosure: white (RAL 9016)
Front face: grey (RAL 7004)
Targeted country Czech republic
Greece
Russia
Hungary
Embedding depth 86 mm
Internal depth 84 mm
Environment
Fire resistance Back part: 650 °C
Front face: 650 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.5 cm
Package 1 Width 51.0 cm
Package 1 Length 83.0 cm
Package 1 Weight 7.06 kg
Unit Type of Package 2 P12
Number of Units in Package 2 15
Package 2 Height 120.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 117.9 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 40
Contractual warranty
Warranty 18 months