Schneider-Electric
 
PRA25424 picture- web-product-data-sheet
PRA25424
Pragma flush enclosure - IP40 - 4 x 24 modules - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Enclosure
Enclosure type Distribution enclosure
Width Wall: 570 mm
Outside: 610 mm
Height Wall: 780 mm
Outside: 810 mm
Depth Outside : 30 mm
Wall : 95 mm
Nb of 18 mm modules per row 24
Nb of horizontal rows 4
Electrical insulation class Double insulation
Class II
Provided equipment 2 x terminal block
1 x identification label
1 x marking kit
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Flush
9 mm pitches 48
Total number of 18 mm modules 96
Power dissipation in W 110 W
[In] rated current 160 A
[Ui] rated insulation voltage 400 V
Type of rail Multifix
Mounting plate description Without mounting plate
Cable entry Removable plates
Side pre-cutouts
Cable or tube
Number of terminal blocks 1 earth (Quick) with 32 outgoers
1 neutral (Quick) with 35 outgoers
Distribution block outgoers 1 x 50 mm² for earth
3 x 25 mm² for earth
28 x 6 mm² for earth
1 x 50 mm² for neutral
28 x 6 mm² for neutral
6 x 25 mm² for neutral
Enclosure material Back part: technoplastic
Front face: technoplastic
Back part: metal
Front face: metal
Colour Enclosure: white (RAL 9016)
Front face: grey (RAL 7004)
Market segment Residential
Small commercial
Targeted country Czech republic
Hungary
Greece
Russia
Embedding depth 95 mm
Internal depth 93 mm
Environment
Fire resistance Back part: 650 °C
Front face: 650 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 63.5 cm
Package 1 Length 84.0 cm
Package 1 Weight 16.371 kg
Unit Type of Package 2 P12
Number of Units in Package 2 9
Package 2 Height 120.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 159.339 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 92
Contractual warranty
Warranty 18 months