Schneider-Electric
 
PRA50618 picture- web-product-data-sheet
PRA50618
Pragma - control panel - surface - IP30 - 2 x 18 modules - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Control panel
Width Outside: 426 mm
Height 450 mm
Depth 125 mm
Nb of 18 mm modules per row 18
Nb of horizontal rows 2
Electrical insulation class Class II
Double insulation
Provided equipment 1 x identification label
1 x marking kit
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Surface
9 mm pitches 36
Total number of 18 mm modules 8
Power dissipation in W 50 W
[In] rated current 90 A
Type of rail DIN
Cable entry Cut-out plates
Trunking
Removable plates
Cable or tube
Enclosure material Back part: technoplastic
Front face: technoplastic
Colour Enclosure: white (RAL 9016)
Targeted country France
Environment
Fire resistance Back part: 750 °C
Front face: 750 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Product certifications EDF
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 14.000 cm
Package 1 Width 44.200 cm
Package 1 Length 46.000 cm
Package 1 Weight 4.140 kg
Unit Type of Package 2 P12
Number of Units in Package 2 24
Package 2 Height 101.500 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 111.360 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
Carbon footprint (kg CO2 eq, Total Life cycle) 23
Contractual warranty
Warranty 18 months