This Application will be decommissioned as of January 7th 2025

PRA51513 |
Schneider-Electric
 
PRA51513 picture- web-product-data-sheet
PRA51513
Pragma - control panel - flush - IP30 - 2 x 13 modules - without door
Schneider Electric
Characteristics
Main
Range Pragma
Product or component type Control panel
Width Wall: 366 mm
Outside: 396 mm
Height Wall: 480 mm
Outside: 510 mm
Depth Wall : 86 mm
Outside : 21 mm
Nb of 18 mm modules per row 13
Nb of horizontal rows 2
Electrical insulation class Double insulation
Class II
Provided equipment 1 x identification label
1 x marking kit
1 x blanking plate strip
Type of door Without
Complementary
Enclosure mounting Flush
9 mm pitches 26
Power dissipation in W 50 W
[In] rated current 63 A
Type of rail Without
Mounting plate description Without mounting plate
Cable entry Removable plates
Cable or tube
Side pre-cutouts
Enclosure material Back part: technoplastic
Front face: technoplastic
Colour Enclosure: white (RAL 9016)
Targeted country France
Embedding depth 86 mm
Internal depth 84 mm
Environment
Fire resistance Front face: 750 °C
Back part: 850 °C
IP degree of protection IP30 without door
IP40 with door
IK degree of protection IK08 without door
IK09 with door
Overvoltage category II
Ambient air temperature for operation -25…60 °C
Standards IEC 60670-1
IEC 60670-24
IEC 61439-1
IEC 61439-3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.800 cm
Package 1 Width 41.500 cm
Package 1 Length 52.000 cm
Package 1 Weight 4.299 kg
Unit Type of Package 2 P12
Number of Units in Package 2 31
Package 2 Height 120.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 145.269 kg
Offer Sustainability
SCIP Number 47f1c3ed-56e0-4801-87cf-adda30442a2e
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print Circularity Profile
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 24
Contractual warranty
Warranty 18 months