Schneider-Electric
 
PRA90003 picture- web-product-data-sheet
PRA90003
association kit surface mouting - 24 modules per row - for Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Association kit
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 24
Enclosure material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 8.5 cm
Package 1 Length 120.0 cm
Package 1 Weight 3.77 kg
Unit Type of Package 2 PAM
Number of Units in Package 2 99
Package 2 Height 100.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 385.23 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg CO2 eq, Total Life cycle) 21
Contractual warranty
Warranty 18 months