Schneider-Electric
 
PRA90008 picture- web-product-data-sheet
PRA90008
row separator 24 modules
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Row separator
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Flush
Surface
Number of 18 mm modules per row 24
Enclosure material Technoplastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 53.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 298.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 16
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 5.534 kg
Offer Sustainability
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
BVB
print Accepted
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2
Contractual warranty
Warranty 18 months