This Application will be decommissioned as of January 7th 2025

PRA90009 |
Schneider-Electric
 
PRA90009 picture- web-product-data-sheet
PRA90009
external mounting lugs - surface mounting - 13, 18 or 24 modules - Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type External mounting lug
Accessory / separate part category Installation accessory
Quantity per set Set of 4
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 13
18
24
Enclosure material Metal
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.0 cm
Package 1 Width 1.0 cm
Package 1 Length 12.5 cm
Package 1 Weight 212.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 35
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 7.95 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months