This Application will be decommissioned as of January 7th 2025

PRA90011 |
Schneider-Electric
 
PRA90011 picture- web-product-data-sheet
PRA90011
gypsum walll mounting kit - Pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Mounting kit
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Flush
Number of 18 mm modules per row 13
18
24
Mounting support Gypsum wall
Enclosure material Technoplastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 11.000 cm
Package 1 Length 11.500 cm
Package 1 Weight 62.500 g
Unit Type of Package 2 S03
Number of Units in Package 2 90
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 7.057 kg
Offer Sustainability
Packaging made with recycled cardboard Yes
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months