This Application will be decommissioned as of January 7th 2025

PRA90015G |
Schneider-Electric
 
PRA90015G picture- web-product-data-sheet
PRA90015G
window type front plate - 24 modules
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Front plate
Type of front plate Windowed
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Flush
Surface
Number of horizontal rows 1
Number of 18 mm modules per row 24
Total number of 18 mm modules 24
Enclosure material Technoplastic
Colour Front panel: grey (RAL 7004)
Environment
Fire resistance 750 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.0 cm
Package 1 Length 53.0 cm
Package 1 Weight 268.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 20
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 6.126 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Halogen content performance Halogen free product
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 2