Schneider-Electric
 
PRA90020G picture- web-product-data-sheet
PRA90020G
blanking plates - 13, 18 or 24 modules - for pragma
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Blanking plate
Accessory / separate part category Installation accessory
Quantity per set Set of 6
Complementary
Enclosure mounting Flush
Surface
Number of horizontal rows 1
Number of 18 mm modules per row 24
13
18
Total number of 18 mm modules 13
Height 45 mm
Colour Grey (RAL 7004)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 6.0 cm
Package 1 Length 48.5 cm
Package 1 Weight 254.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 12.7 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1