Schneider-Electric
 
PRA90023 picture- web-product-data-sheet
PRA90023
Pragma surface enclosure - FL21 entry flange support
Schneider Electric
Characteristics
Main
Range of product Pragma
Product or component type Flange support
Accessory / separate part category Installation accessory
Complementary
Enclosure mounting Surface
Number of 18 mm modules per row 24
Enclosure material Technoplastic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 10.0 cm
Package 1 Width 2.0 cm
Package 1 Length 44.0 cm
Package 1 Weight 230.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 30
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.666 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1
Contractual warranty
Warranty 18 months